SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Packet transmission is accomplished within the UDMA by moving data from structures that are located in memory via the VBUSM Memory Interfaces onto the Transmit Packet Data PSI-L Interface. This movement of data is performed in blocks whose size is specified by the Tx DMA scheduler.