SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Align 8 block is responsible for aligning the 8-bit Chroma and Luma channels. It supports a missalignment of up to ±19 pixels. The Align 8 block can be used independently from the EE block so that Y12 and UV12 can be output simultaneously.