SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Clocks | |
Module Clock Input | Description |
MCASP_ICLK | MCASP interface clock |
MCASP_AUX_CLK | MCASP functional clock (Master Mode). |
Resets | |
Module Reset Input | Description |
MCASP_RST | MCASP reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
MCASP_REC_INTR_PEND_0 | MCASP receive interrupt request | Level |
MCASP_XMIT_INTR_PEND_0 | MCASP transmit interrupt request | Level |
DMA Events | ||
Module DMA Event | Description | Type |
MCASP_REC_DMA_EVT | MCASP receive request line | Pulse |
MCASP_XMIT_DMA_EVT | MCASP transmit request line | Pulse |