SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Offset | Length | Acronym | Register Name | CMPEVENT_INTRTR0 Physical Address |
---|---|---|---|---|
0h | 32 | CMPEVENT_INTRTR_PID | 00A3 0000h | |
4h | 32 | CMPEVENT_INTRTR_muxcntl | 00A3 0004h |
Short Description:
Long Description:
Return to Summary Table
Instance Name | Physical Address |
---|---|
CMPEVENT_INTRTR0 | 00A3 0000h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
SCHEME | BU | FUNCTION | |||||||||||||
R | R | R | |||||||||||||
1 | 10 | 11010010100 | |||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RTLVER | MAJREV | CUSTOM | MINREV | ||||||||||||
R | R | R | R | ||||||||||||
10000 | 1 | 0 | 0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 - 30 | SCHEME | R | 1h | scheme |
29 - 28 | BU | R | Ah | bu |
27 - 16 | FUNCTION | R | 2903F6BF4h | function |
15 - 11 | RTLVER | R | 2710h | rtl version |
10 - 8 | MAJREV | R | 1h | major version |
7 - 6 | CUSTOM | R | 0h | custom id |
5 - 0 | MINREV | R | 0h | minor version |
Short Description:
Long Description:
Return to Summary Table
Instance Name | Physical Address |
---|---|
CMPEVENT_INTRTR0 | 00A3 0004h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | INT_ENABLE | ||||||||||||||
NONE | R/W | ||||||||||||||
0 | 0 | ||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | MUX_CNTL | ||||||||||||||
NONE | R/W | ||||||||||||||
0 | 0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
RESERVED | NONE | Reserved | ||
16 | INT_ENABLE | R/W | 0h | interrupt output enable for interrupt N |
RESERVED | NONE | Reserved | ||
3 - 0 | MUX_CNTL | R/W | 0h | Mux control for interrupt N |
Access Type | Code | Description |
---|---|---|
R | R | Read |
R/W | R/W | Read / Write |