SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Figure 6-16 captures the CAC, NSF4V, and GLBCE integration in the VISS pipe line. All CAC, NSF4V, and GLBCE can be enabled or disabled based on use case. By default, all are disabled. General Visual use cases require NSF4V and GLBCE (along with FCP.EE) to be enabled. Low cost lenses with purple fringe artifact require CAC to be enabled.