SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Global Local Brightness Contrast Enhancement module performs dynamic range compression or tone mapping of an input image based on a model of the human visual system. It is used to produce most natural images under a wide range of capture conditions, typically by revealing shadow detail which would otherwise be under-exposed in high contrast situations.