SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The VBUSM.C interfaces use the credit mechanism available. They do not check for full burst available credits before sending any piece of the burst (command or data). To prevent deadlocks, the connected VBUSM.C device must support sending early credit responses, before the entire burst is received.