SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The HBMC supports True Continuous Read (TCR) operation for HyperFlash. This feature is able to improve HyperFlash read performance.
When this feature is enabled, the HBMC can merge multiple up to 16 max burst read commands that are present in its command FIFO into a single memory read transaction to the HyperFlash memory. As a result, the command input and initial latency for the latter burst read commands are saved, which leads to improved throughput.