SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Region Name | Start Address | End Address | Size |
---|---|---|---|
ATCM | 0x0000000000 | 0x0000007FFF | 32 KB |
RAT_REGION0 | 0x0000008000 | 0x0001FFFFFF | 32 MB |
NON_RAT_SOC_REGION0 | 0x0002000000 | 0x0003FFFFFF | 32 MB |
RAT_REGION1 | 0x0004000000 | 0x000EFFFFFF | 176 MB |
NON_RAT_SOC_REGION1 | 0x000F000000 | 0x000FF7FFFF | 16 MB |
VIC_CFG | 0x000FF80000 | 0x000FF83FFF | 16 KB |
NON_RAT_SOC_REGION2 | 0x000FF84000 | 0x000FF8FFFF | 48 KB |
RAT_CFG | 0x000FF90000 | 0x000FF90FFF | 4 KB |
NON_RAT_SOC_REGION3 | 0x000FF91000 | 0x000FFFFFFF | 444 KB |
RAT_REGION2 | 0x0010000000 | 0x004100FFFF | 784 MB |
BTCM | 0x0041010000 | 0x0041017FFF | 32 KB |
RAT_REGION3 | 0x0041018000 | 0x007FFFFFFF | 1008 MB |
RAT_REGION4 | 0x0080000000 | 0x00FFFFFFFF | 2 GB |