SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Figure 6-57 shows a high level block diagram of the Flexible Color Conversion (CC) module.
The Flexible CC enables multiple use cases and allows different color formats to be generated.
The Flexible CC module follows the VPORT (Internal) Interface for both the input to the Flexible CC module.