SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 12-62 summarizes the type of end of transfer per transfer mode and gives a reference to the appropriate section for details.
Word count | TRANSMIT AND RECEIVE | TRANSMIT-ONLY | RECEIVE-ONLY |
---|---|---|---|
Yes | See Figure 12-41 | See Figure 12-43 | See Figure 12-44 |
No | See Figure 12-42 | See Figure 12-43 | See Figure 12-45 |
The end of transfer sequences are described from the start of the channel.
In these sequences, some soft variables are used:
They are initialized before starting the channel.