SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
A prescaler can be used to divide the timer counter input clock frequency. The prescaler is enabled when the TIMER_TCLR[5] PRE bit is set. The TIMER_TCLR[4-2] PTV bit field sets the 2n division ratio (prescaler value is 2(PTV + 1). The prescaler counter is reset when the timer counter is stopped or reloaded on-the-fly.
Table 12-496 lists the prescaler/timer reload values versus contexts.
Context | Prescaler | Timer Counter |
---|---|---|
Overflow (when autoreload is on) | Reset | TIMER_TLDR[31-0] |
TIMER_TCRR write | Reset | TIMER_TCRR[31-0] |
TIMER_TTGR write | Reset | TIMER_TLDR[31-0] |
Stop | Reset | Frozen |