SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
IF: Is FIFO full? | MAILBOX_FIFO_STATUS_y[0] FULL | =0x1 |
Enable interrupt event | MAILBOX_IRQ_ENABLE_SET_j[1+ y*2] | 0x1 |
User (processor) can perform another task until interrupt occurs See Section 7.1.4.1.3.1 for interrupt handling in sending mode | ||
ELSE | ||
Write message | MAILBOX_MESSAGE_y[31:0] VALUE | 0x- |
ENDIF |