SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 12-502 lists the steps to initialize capture mode.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Select autoreload mode. | TIMER_TCLR[1] AR | 0x- |
Set prescale timer value. | TIMER_TCLR[4-2] PTV | 0x- |
Enable prescaler. | TIMER_TCLR[5] PRE | 0x1 |
Select TIMER[19-0] or MCU_TIMER[9-0] Capture input at device pins TIMER_IO[7-0] for TIMER[19-0] or at pins MCU_TIMER_IO[9-0] for MCU_TIMER[9-0]. | TIMER_TCLR[14] GPO_CFG | 0x1 |
Select single or second event capture. | TIMER_TCLR[13] CAPT_MODE | 0x- |
Select transition capture mode. | TIMER_TCLR[9-8] TCM | 0x- |