SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
RAM ID Name | RAM ID | ECC Type | Inject Type | Accessible Flag | Row Width | RAM Size |
---|---|---|---|---|---|---|
VPAC_LDC_MEMWRAP_DUALY_LUT_B0_MEMECC | 0 | ECC Wrapper | Inject with error capture | Yes | 12 | 386 B |
VPAC_LDC_MEMWRAP_DUALY_LUT_B1_MEMECC | 1 | ECC Wrapper | Inject with error capture | Yes | 12 | 386 B |
VPAC_LDC_MEMWRAP_DUALC_LUT_B0_MEMECC | 2 | ECC Wrapper | Inject with error capture | Yes | 12 | 386 B |
VPAC_LDC_MEMWRAP_DUALC_LUT_B1_MEMECC | 3 | ECC Wrapper | Inject with error capture | Yes | 12 | 386 B |
VPAC_LDC_MEMWRAP_MESHMEM_B0_P0_MEMECC | 4 | ECC Wrapper | Inject with error capture | Yes | 32 | 1 KB |
VPAC_LDC_MEMWRAP_MESHMEM_B1_P0_MEMECC | 5 | ECC Wrapper | Inject with error capture | Yes | 32 | 1 KB |
VPAC_LDC_MEMWRAP_MESHMEM_B2_P0_MEMECC | 6 | ECC Wrapper | Inject with error capture | Yes | 32 | 1 KB |
VPAC_LDC_MEMWRAP_MESHMEM_B3_P0_MEMECC | 7 | ECC Wrapper | Inject with error capture | Yes | 32 | 1 KB |
VPAC_LDC_MEMWRAP_MESHMEM_B0_P1_MEMECC | 8 | ECC Wrapper | Inject with error capture | Yes | 32 | 1 KB |
VPAC_LDC_MEMWRAP_MESHMEM_B1_P1_MEMECC | 9 | ECC Wrapper | Inject with error capture | Yes | 32 | 1 KB |
VPAC_LDC_MEMWRAP_MESHMEM_B2_P1_MEMECC | 10 | ECC Wrapper | Inject with error capture | Yes | 32 | 1 KB |
VPAC_LDC_MEMWRAP_MESHMEM_B3_P1_MEMECC | 11 | ECC Wrapper | Inject with error capture | Yes | 32 | 1 KB |