SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Universal Flash Storage (UFS) interface is a standard-based serial interface engine.
There is one UFS module inside the device - UFS0. The UFS module includes one UFS 2.1 host controller (HC) with an integrated M-PHY.
The UFS module complies with the standards as listed in Table 12-298.
Document | Version | Description |
---|---|---|
JESD220-1A | v1.1 | Universal Flash Storage (UFS) Unified Memory Extension |
JESD220-2 | v1.0 | Universal Flash Storage (UFS) Card Extension |
JESD220C | v2.1, March 2016 | Universal Flash Storage (UFS) |
JESD223-1B | v1.1A | Universal Flash Storage Host Controller Interface (UFSHCI) Unified Memory Extension |
JESD223C | v2.1, March 2016 | Universal Flash Storage Host Controller Interface (UFSHCI) |
JESD224 | March 2013 | Universal Flash Storage (UFS) Test |
November, 2001 | Federal Information Processing Standards (FIPS) 197 Advanced Encryption Standard (AES) | |
v3.1, 2014 | MIPI® Alliance Specification for M-PHY | |
v1.60, 2013 | MIPI Alliance Specification for Unified Protocol (UniProSM) | |
Revision 24, August 2010 | Small Computer System Interface (SCSI) Block Commands - 3 | |
Revision 27, October 2010 | SCSI Primary Commands - 4 |
Figure 12-213 shows the UFS module overview.