SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Each VPAC instance VISS can receive camera data its Camera Adaptive Layer (CAL) input port from any of the 3 CSI_RX interfaces as selected by the the CAL interface multiplexors. Each VPAC includes 2 Master interfaces for accessing DDR through the NavSS and includes PSIL interfaces to allow the NavSS UDMA to push data into the UTCs.