SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 6-48 lists the RAWFE debug events. Debug events are used for hardware debug as well as performance measurement. They are not intended to be used as interrupts where the cpu needs to process them.
Event | Description |
---|---|
VS_EVENT | ventricle start in the beginning of the rawfe pipeline |
VE_EVENT | ventricle end at the end of the rawfe pipeline |
HS_EVENT | horizontal start in the beginning of the rawfe pipeline |
HE_EVENT | horizontal end at the end of the rawfe pipeline |
LSE_SLAVE_STALL | rawfe is stalling lse slave interface due to ext or mtc stall |
LSE_MASTER_STALL | lse master interface is stalled |
LSE_INTERFACE_IDLE | within a frame lse is not sending data |
X_Y_EVENT_MATCH | x-y pixel position has reached the start of rawfe pipeline |
DPC_OTF_CORR_EVENT | dpc otf corrected a pixel position |
PIPE_ADV_EVENT | active pipeline advancement |