SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The host port can operate in many different modes as well depending on the functionality of the host. It is important to understand the modes and configure them properly.
The ALE Table is designed to maximize the modes without compromise of the system functionality as well.