SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
In the OSPI boot mode, the ROM Code initializes the OSPI peripheral in DAC mode. The image is read from the OSPI flash connected to the selected chip-select. See Section 4.3.5, OSPI Boot Device Configuration for OSPI port settings.
A detailed summary of the OSPI boot parameter table and the boot configuration definitions are listed in Section 4.4.5, OSPI Boot Parameter Table.