SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Tx PSI-L interface includes a single inbound event transport lane (ETL) which allow events to be received from other UDMA/UTC/PDMA instances for synchronization and triggering purposes. Events passed in from this event transport lane will already have been decoded as destined for some event destination index for this particular UDMA. The appropriate LSBs of each event number are extracted and the specified event is asserted.
The event map for inbound events to the UDMA is shown in Table 10-103.
Event Number | Target |
---|---|
0 | Tx Channel 0 Global Trigger 0 |
1 | Tx Channel 0 Global Trigger 1 |
2 | Tx Channel 1 Global Trigger 0 |
3 | Tx Channel 1 Global Trigger 1 |
... | ... |
Tx Channel Global Trigger 1 | |
Rx Channel 0 Global Trigger 0 | |
Rx Channel 0 Global Trigger 1 | |
Rx Channel 1 Global Trigger 0 | |
Rx Channel 1 Global Trigger 1 | |
... | ... |
Rx Channel Global Trigger 1 |