SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The consumer (entity which is going to de-queue an entry from the ring) maintains a current read pointer and a used entry occupancy count for each ring it controls. To de-queue an entry the consumer will read the entry contents from the memory location pointed to by the current read pointer and will decrement its used entry occupancy. The consumer will then write to the doorbell register for the ring to increment the free occupancy count for the ring.