SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The DcmpdLUT block can expand the 12- or 16-bit pixel data up to 24 bits for the Color Conversion Matrix block to process. Due to the input bit width being tied to 16, only 609 entries in the DLUT table are used. Normally used when the 16-bit data path is enabled.