SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The DSITX controller will generate vertical packets for each part of the frame beginning with the VSS and VSE combined with blanking packets to fill the VSA. The blanking packets for the pulse mode program the DSI vertical size registers as follows:
DPI horizontal timing is measured in pixel clocks, whereas the DSITX controller uses byte clocks. The horizontal timing should also be matched per line; therefore the blanking and active periods of each line should match. The relationship therefore depends upon the pixel format, which could be 24, 18 or 16 bpp. The timing for a horizontal line for the DPI driver side will be the number of pixel cycles for the HLINE = (HSA + HBP + HACT + HFP) and this will form HLINE × bpp/8 bytes for the controller. These bytes will then be sent using 1, 2, 3 or 4 data lanes, so the DSITX controller will required 1, ½, 1/3, ¼ this number of tx_byte_clk cycles respectively.
e.g a DPI with HSA = 12, HBP = 12, HACT = 1920, HFP = 24 and 16bpp will be 1968 pixel clocks for each horizontal line.
This gives the DSI horizontal lines 3936 bytes to transmit and would use 984 tx_byte_clks on a four lane system, or 1312 on a three lane system etc..
The horizontal configuration uses different registers depending on the Mode (Pulse or Event) and the control of the BLKLINE_MODE register bit.
Note that for accurate reconstruction of timing, packet overhead including Data ID, ECC, and Checksum bytes should be taken into consideration.