SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The AUX PHY module is required for each Display Port interface. The AUX_PHY module is integrated with the EDP controller as shown on Figure 12-475. The AUX PHY has no configuration interface. All configuration and control signals are supplied from EDP_CORE_APB memory-mapped registers.
The configurations and controls in Figure 12-475 are specified through EDP_CORE_AUX_CONFIG_P and EDP_CORE_AUX_CTRL_P registers.