SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The MSC_CORE (HWA_CORE) is configured as two multi-scaling engines each of which can perform 1-to many (multi) scaling operations on an independent input source. The number of outputs (scaler filters) assigned to each multi-scaling engine is user-configurable.