SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Refer to the programming information within Section 6.7.2.13.2, VISS Configuration, for common details.
The HTS configuration for OTF operation will change as follows:
HTS->HWA0_cons_control->cons0_en = 0; // Enable exp-0 Fetch
HTS->HWA0_cons_control->cons1_en = 0; // Enable exp-1 Fetch
HTS->HWA0_cons_control->cons2_en = 0; // Enable exp-2 Fetch
HTS->HWA0_scheduler_control-> strm_en = 1; // streaming input enabled
HTS->DMA0_prod0_control->prod_en = 0
HTS->DMA1_prod0_control->prod_en = 0
HTS->DMA2_prod0_control->prod_en = 0
// Enable Required Schedulers
HTS->DMA0_scheduler_control->sch_en = 0; //Prod DMA for expo0 Enable
HTS->DMA1_scheduler_control->sch_en = 0; //Prod DMA for expo1 Enable
HTS->DMA1_scheduler_control->sch_en = 0; //Prod DMA for expo2 Enable