SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 6-42 lists the data formats supported by VISS. VISS does not support YUV Input. In case of external YUV Sensor, CSI RX directly writes into DDR and tha data is subsequently processed by the rest of VPAC.
Direction | Pixel Width | Pixel Container Width (M2M) | Packing | Video port (OTF) | Comments |
---|---|---|---|---|---|
VISS Input |
RAW12/14/16 | 16b | No | 16b / pixel |
1. Companded data/External ISP 2. MSB bits are padded with zeros within fixed width pipeline |
RAW8 | 8b | Yes | 16b / pixel | ||
RAW12 | 12b | Yes | 16b / pixel | ||
VISS Output |
YUV420 (12b) NV12 |
12b | Yes | N/A | |
YUV420 (12b) NV12 |
16b | No | N/A | ||
YUV420 (8b) NV12 |
8b | Yes | N/A | ||
YUV422 (8b) UYVY/YUY2/NV16 |
8b | Yes | N/A | ||
RGB (planar) | 8b | Yes | N/A | With RGB output, limited YUV data outputs are available (only 12-bit YUV data is available) | |
S8 | 8bit | Yes | N/A |