SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
When bootstrapped to lockstep mode, there is a logic that compares the outputs of the two cores. Whenever an error is detected, an interrupt is asserted. A logic is also included to test the comparison logic.
In lockstep mode, the logic from CPU1 is used to check CPU0. CPU1’s RAMs and L1 memory system are not used. Instead, all inputs to CPU0 are copied, delayed by two cycles, and fed into CPU1’s logic. All outputs from CPU0 are copied, delayed by two cycles, and compared to the outputs of CPU1.
The lockstep error detection logic in the R5FSS is implemented via the CPU compare module (CCMR5). The CCMR5 performs two main functions: