SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
When the input is in the interleaved data format (for example, YUV420 Chroma data), the horizontal filter supports two sets of 5-input buffers (Cb and Cr buffers) and alternates filtering operation between two. Phase calculation and coefficient updates are done every other sample. Edge replications at the start of the line and at the end of the line are handled separately for Cb and Cr data.
There is no change in how the vertical filter handles an interleaved data format source.