SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Each CSI_RX is driven by a dedicated instance of a MIPI D-PHY Receive module. The D-PHY is contains its own bus interface for configuration rather than being configured through the CSI_RX module to which it is connected. All instances of CSI_RX have dedicated DMA interfaces (PSI-L) and therefore can stream to memory. The DMA interface supports up to 32 channels. Likewise, all instances of the CSI_RX module can be configured to retransmit to the CSI_TX module for diagnostic purposes. The streaming interface between each CSI_RX and CSI_TX supports up to 4 channels.
The Device supports flexible mapping of VP0/VP1 to any CAL0_i streaming input of the VPAC instances. Any one of the CSI_RX VP0 ports can be selected to feed the CAL0_i streaming input of the VPAC0 directly. Any one of the VP1 ports can be selected to feed the CAL0_i input of VPAC1.