SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The device CPUs can be used to service the MCASP transmit channels through interrupts (upon MCASP[0-2]_XMIT_INTR_PEND and MCASP[0-2]_REC_INTR_PEND interrupts). Because these interrupt events are connected to device COMPUTE_CLUSTER0, PRU_ICSSG0/1, MAIN2MCU_LVL_INTRTR0, R5FSS0/1_INTRTR0, C66SS0/1_INTRTR0, R5FSS0/1 modules, they could be software mapped to input interrupt lines of any device CPU. Another way to service the transmit and receive channels, a polling of the XDATA bit in the MCASP_XSTAT register and RDATA bit in the MCASP_RSTAT register can be performed by device CPUs, respectively. As discussed in Section 12.5.2.3.11.1.3, Transfers Through the Data Port (DATA), and Section 12.5.2.3.11.1.4, Transfers Through the Configuration Bus (CFG), the device CPUs can access MCASP XRBUF serializer buffer through their corresponding DATA and CFG port locations.
To use the device CPUs to service the MCASP through interrupts, the XDATA/RDATA bit must be enabled in the respective MCASP_XINTCTL/MCASP_RINTCTL registers, to generate interrupts MCASP[0-2]_XMIT_INTR_PEND/MCASP[0-2]_REC_INTR_PEND to the device CPUs upon data ready