SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The primary boot mode is the first mode attempted after reset. Table 4-8 lists all possible primary boot modes. Boot modes with Boot Mode B = 1 are available during normal boot only.
Primary Boot Mode B Pin | Primary Boot Mode A Pins | Boot Mode Selected | ||
---|---|---|---|---|
0 | MCU 5 | MCU 4 | MCU 3 | |
0 | 0 | 0 | 0 | Hyperflash |
0 | 0 | 0 | 1 | OSPI |
0 | 0 | 1 | 0 | QSPI |
0 | 0 | 1 | 1 | xSPI |
0 | 1 | 0 | 0 | Ethernet RGMII |
0 | 1 | 0 | 1 | Serial NAND |
0 | 1 | 1 | 0 | I2C |
0 | 1 | 1 | 1 | UART |
1 | 0 | 0 | 0 | MMC/SD card |
1 | 0 | 0 | 1 | eMMC |
1 | 0 | 1 | 0 | USB |
1 | 1 | 0 | 0 | Ethernet RMII |
1 | 1 | 0 | 1 | PCIe |
1 | 1 | 1 | 0 | SPI |
1 | 0 | 1 | 1 | Fast-xSPI |
1 | 1 | 1 | 1 | No-boot/Dev boot |