SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The inactivity monitor block can run in one out of four operating modes:
To select an operating mode for the inactivity monitor block, a dedicated key must be written to the key register R5FSS_CCMKEYR3. R5FSS_CCMSR3 is the status register associated with this block.
Table 6-19 provides details on the operating modes of the inactivity monitor block.
Mode | Key(1) | Self Test Error Signal | Compare Error Signal(2) | CMPE3(3) | STC3(4) | STET3(5) | STE3(6) |
---|---|---|---|---|---|---|---|
Compare block active | 0000 | Enabled | Enabled | Enabled | Disabled | Disabled | Disabled |
Self test | 0110 | Enabled | Disabled | Disabled | Enabled | Enabled | Enabled |
Error forcing | 1001 | Error | Error | Disabled | Disabled | Disabled | Disabled |
Self test error forcing | 1111 | Error | Enabled | Enabled | Disabled | Disabled | Disabled |