SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The number of packets allowed in a transmit FIFO priority can be selected by writing a non-zero value to CPSW_P0_RX_PKTS_PRI_REG register (packet priority 0 to 7). Then port 0 receive gap should then be enabled by setting the corresponding priority through CPSW_P0_RX_GAP_REG[7-0] RX_GAP_EN bit field. The receive gap allows a packet to land in the transmit FIFO before another packet is allowed in which guarantees that only the selected number (max) of packets is allowed in on the specified priority. If the receive gap is not enabled, then there might be one or two more packets allowed in on the priority/thread than the packets per priority value has selected (through CPSW_P0_RX_PKTS_PRI_REG register).