SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 8520h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | APREBIT | ||||||
| NONE | R/W | ||||||
| 0h | Ah | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | MC_RESERVED9 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | MC_RESERVED8 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CS_LOWER_ADDR_EN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED | NONE | 0h | Reserved |
| 28:24 | APREBIT | R/W | Ah | Location of the auto pre-charge bit in the DRAM address. Reset Source: ctl_amod_g_rst_n |
| 23:17 | RESERVED | NONE | 0h | Reserved |
| 16 | MC_RESERVED9 | R/W | 0h | Reserved |
| 15:13 | RESERVED | NONE | 0h | Reserved |
| 12:8 | MC_RESERVED8 | R/W | 0h | Reserved |
| 7:1 | RESERVED | NONE | 0h | Reserved |
| 0 | CS_LOWER_ADDR_EN | R/W | 0h | Enables moving the CS field to lower in the address map. When set to 1, the memory address map will be changed to ROW__CS__BANK. Please refer to the limitations before setting this bit. Reset Source: ctl_amod_g_rst_n |