SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0451 A1B0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | VDD_CORE_GLDTC_STAT_THRESH_HI_FLAG_PROXY | ||||||
| NONE | R | ||||||
| 0h | X | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VDD_CORE_GLDTC_STAT_THRESH_LOW_FLAG_PROXY | ||||||
| NONE | R | ||||||
| 0h | X | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:9 | RESERVED | NONE | 0h | Reserved |
| 8 | VDD_CORE_GLDTC_STAT_THRESH_HI_FLAG_PROXY | R | X | High voltage flag. This flag is cleared by clearing the VDD_CORE_GLDTC_CTRL_rstb bit. Field values (others are reserved): 1'b0 - HV_UNKNOWN (not detected) 1'b1 - HV_DETECTED Reset Source: mcu_chip1_rst_n |
| 7:1 | RESERVED | NONE | 0h | Reserved |
| 0 | VDD_CORE_GLDTC_STAT_THRESH_LOW_FLAG_PROXY | R | X | Low voltage flag. This flag is cleared by clearing the VDD_CORE_GLDTC_CTRL_rstb bit. Field values (others are reserved): 1'b0 - LV_UNKNOWN (not detected) 1'b1 - LV_DETECTED Reset Source: mcu_chip1_rst_n |