SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Monitors can be configured that allow various functions to be tracked of programmed queues. Each monitor is programmed to monitor a particular queue, the function to provide, and the data source to operate on. The supported functions are: to check the queue against programmed thresholds, to keep track of watermarks of the queue, to keep track of starvation occurrences (a read of an empty queue), or statistics capture. The supported data sources are: the queue element count, the head element size value, or the accumulated size value. Each monitor can also be programmed to produce an event should it have a triggering condition.