SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 80A0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PM_PERMISSION_MCU_SAFETY_ACTIVE | PM_PERMISSION_SECURITY_ACTIVE | PM_PERMISSION_DEBUG_ACTIVE | ||||
| NONE | R | R | R | ||||
| 0h | X | X | X | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | RESERVED | NONE | 0h | Reserved |
| 2 | PM_PERMISSION_MCU_SAFETY_ACTIVE | R | X | Read Only - Reads return a 1 when MCU RST_MAGIC_WORD is non-zero. When 1, indicates that the MCU is blocking reset and also deep sleep entry. Field values (others are reserved): 1'b0 - DS_ALLOW 1'b1 - DS_BLOCK Reset Source: mod_g_rst_n |
| 1 | PM_PERMISSION_SECURITY_ACTIVE | R | X | Read Only - Reads return the value of SMS security active. When 1, indicates that SMS is blocking deep sleep entry. Field values (others are reserved): 1'b0 - DS_ALLOW 1'b1 - DS_BLOCK Reset Source: mod_g_rst_n |
| 0 | PM_PERMISSION_DEBUG_ACTIVE | R | X | Read Only - Returns a 1 when Debug is blocking deep sleep entry. Field values (others are reserved): 1'b0 - DS_ALLOW 1'b1 - DS_BLOCK Reset Source: mod_g_rst_n |