SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
When device is in deep sleep mode, only the components in the WKUP_R5FSS domain and the WKUP_SAFE are available. The MAIN domain is powered off, so the MAIN_ESM is no longer available. Since WKUP_ESM is located in the WKUP_SAFE domain, the WKUP_ESM is monitoring all of the error events during the deep sleep mode and informs the device manager.