SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Counter Timer 8 Filter Register. These filters are only activated if the CTCRn : FILTER is set
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS0 | 0007 3C02 2B20h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SECSUPER | SECUSER | RSUPER | RUSER | NRSUPER | NRUSER | IDLE | FREE |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0h | Reserved, returns 0 |
| 7 | SECSUPER | R/W | 0h | Counter functions while system is in Secure-Supervisor mode |
| 6 | SECUSER | R/W | 0h | Counter functions while system is in Secure-User mode |
| 5 | RSUPER | R/W | 0h | Counter functions while system is in Root-Supervisor node |
| 4 | RUSER | R/W | 0h | Counter functions while system is in Root-User mode |
| 3 | NRSUPER | R/W | 0h | Counter functions while system is in Non-Root-Supervisor mode |
| 2 | NRUSER | R/W | 0h | Counter functions while system is in in Non-Root-User mode |
| 1 | IDLE | R/W | 0h | Counter functions while system/core is in idle |
| 0 | FREE | R/W | 0h | Counter functions while system/core is halted |