SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
CPPI Port 0 Host Blocks Priority
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0320h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PRI7 | PRI6 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PRI5 | PRI4 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PRI3 | PRI2 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PRI1 | PRI0 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | PRI7 | R/W | 0h | Priority 7 Host Blocks |
| 27:24 | PRI6 | R/W | 0h | Priority 6 Host Blocks |
| 23:20 | PRI5 | R/W | 0h | Priority 5 Host Blocks |
| 19:16 | PRI4 | R/W | 0h | Priority 4 Host Blocks |
| 15:12 | PRI3 | R/W | 0h | Priority 3 Host Blocks |
| 11:8 | PRI2 | R/W | 0h | Priority 2 Host Blocks |
| 7:4 | PRI1 | R/W | 0h | Priority 1 Host Blocks |
| 3:0 | PRI0 | R/W | 0h | Priority 0 Host Blocks |