SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 A068h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PI_16BIT_DRAM_CONNECT | ||||||
| NONE | R/W | ||||||
| 0h | 1h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PI_DFI40_POLARITY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PI_MPD_PERIOD_EN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PI_SRE_PERIOD_EN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:25 | RESERVED | NONE | 0h | Reserved |
| 24 | PI_16BIT_DRAM_CONNECT | R/W | 1h | Enable 16/32 bit DRAM configuration. 0: 16bit DRAM. 1: 32 bit DRAM. Reset Source: ctl_amod_g_rst_n |
| 23:17 | RESERVED | NONE | 0h | Reserved |
| 16 | PI_DFI40_POLARITY | R/W | 0h | Defines the polarity of the dfi_wrdata_cs_n/dfi_rddata_cs_n signals. Reset Source: ctl_amod_g_rst_n |
| 15:9 | RESERVED | NONE | 0h | Reserved |
| 8 | PI_MPD_PERIOD_EN | R/W | 0h | Enable the max power saving mode exit triggered periodic leveling. Reset Source: ctl_amod_g_rst_n |
| 7:1 | RESERVED | NONE | 0h | Reserved |
| 0 | PI_SRE_PERIOD_EN | R/W | 0h | Enable the self refresh exit triggered periodic leveling. Reset Source: ctl_amod_g_rst_n |