SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
The device is configured to start the operation in OPP High mode. Fixed operating frequency, set by software at boot.
Refer to the device datasheet to determine the supported features and the clock frequency of cores, modules, and peripheral I/Os in OPP High.