SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 8284h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | RSVD | RSVD | RSVD | CLKGATE_CTRL1_RAM0_NOGATE | |||
| NONE | R/W | ||||||
| 0h | 1h | 1h | 1h | 1h | |||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | CLKGATE_CTRL1_CSITX0_NOGATE | RESERVED | |||||
| NONE | R/W | NONE | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CLKGATE_CTRL1_VPAC0_NOGATE | RESERVED | CLKGATE_CTRL1_C7X_1_NOGATE | CLKGATE_CTRL1_C7X_NOGATE | RESERVED | |||
| R/W | NONE | R/W | R/W | NONE | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLKGATE_CTRL1_JPEG_ENC_NOGATE | RESERVED | CLKGATE_CTRL1_VIDEO_CODEC_NOGATE | RESERVED | CLKGATE_CTRL1_DMSS_CSI_NOGATE | |||
| R/W | NONE | R/W | NONE | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | RESERVED | NONE | 0h | Reserved |
| 24 | CLKGATE_CTRL1_RAM0_NOGATE | R/W | 1h | MAIN SRAM auto clockgate on idle deactivate Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |
| 23:20 | RESERVED | NONE | 0h | Reserved |
| 19 | CLKGATE_CTRL1_CSITX0_NOGATE | R/W | 0h | VPAC0 auto clock gate on idle deactivate. Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |
| 18:16 | RESERVED | NONE | 0h | Reserved |
| 15 | CLKGATE_CTRL1_VPAC0_NOGATE | R/W | 0h | VPAC0 auto clock gate on idle deactivate. Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |
| 14:13 | RESERVED | NONE | 0h | Reserved |
| 12 | CLKGATE_CTRL1_C7X_1_NOGATE | R/W | 0h | C7x_1 auto clock gate on idle deactivate. Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |
| 11 | CLKGATE_CTRL1_C7X_NOGATE | R/W | 0h | C7x auto clock gate on idle deactivate. Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |
| 10:8 | RESERVED | NONE | 0h | Reserved |
| 7 | CLKGATE_CTRL1_JPEG_ENC_NOGATE | R/W | 0h | JPEG Encoder auto clock gate on idle deactivate. Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |
| 6:4 | RESERVED | NONE | 0h | Reserved |
| 3 | CLKGATE_CTRL1_VIDEO_CODEC_NOGATE | R/W | 0h | VIDEO CODEC auto clock gate on idle deactivate. Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |
| 2:1 | RESERVED | NONE | 0h | Reserved |
| 0 | CLKGATE_CTRL1_DMSS_CSI_NOGATE | R/W | 0h | DMSS_CSI auto clock gate on idle deactivate. Field values (others are reserved): 1'b0 - ACTIVE 1'b1 - INACTIVE Reset Source: mod_por_rst_n |