SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 A2E0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PI_CA_PARITY_LAT_F1 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PI_ADDITIVE_LAT_F1 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PI_WRLAT_F1 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PI_CASLAT_LIN_F0 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | RESERVED | NONE | 0h | Reserved |
| 27:24 | PI_CA_PARITY_LAT_F1 | R/W | 0h | DRAM CA parity latency value in cycles for frequency set 1. Reset Source: ctl_amod_g_rst_n |
| 23:22 | RESERVED | NONE | 0h | Reserved |
| 21:16 | PI_ADDITIVE_LAT_F1 | R/W | 0h | DRAM additive latency value in cycles for frequency set 1. Reset Source: ctl_amod_g_rst_n |
| 15 | RESERVED | NONE | 0h | Reserved |
| 14:8 | PI_WRLAT_F1 | R/W | 0h | DRAM WRLAT value in cycles for frequency set 1. Reset Source: ctl_amod_g_rst_n |
| 7 | RESERVED | NONE | 0h | Reserved |
| 6:0 | PI_CASLAT_LIN_F0 | R/W | 0h | Sets latency from read command sent to data received from/to controller for frequency set 0. Bit [0] is half-cycle increment and the upper bits define memory CAS latency for the controller. Reset Source: ctl_amod_g_rst_n |