SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Figure 12-234 Internal Clock Setup SequenceThe sequence for supplying SD Clock to a SD card is described in Figure 12-234. From Version 4.10, MMCSD0_CLOCK_CONTROL[3] PLL_ENA bit is added. This sequence is also applicable to prior versions which do not support MMCSD0_CLOCK_CONTROL[3] PLL_ENA bit.
(1) Calculate a divisor to determine SD Clock frequency for legacy IF or RCLK frequency for UHS-II IF by reading MMCSD0_CAPABILITIES[15-8] BASE_CLK_FREQ and MMCSD0_CAPABILITIES[55-48] CLOCK_MULTIPLIER bit fields. If non-zero value is set to MMCSD0_CAPABILITIES[55-48] CLOCK_MULTIPLIER bit field, Programmable Clock Mode can be used (for more information, see MMCSD0_CLOCK_CONTROL[5] CLKGEN_SEL bit). If MMCSD0_CAPABILITIES[15-8] BASE_CLK_FREQ bit field is 00 0000b, the Host System shall provide this information to the Host Driver by another method.
(2) Set MMCSD0_CLOCK_CONTROL[15-8] SDCLK_FRQSEL bit field and MMCSD0_CLOCK_CONTROL[5] CLKGEN_SEL bit in accordance with the calculated result of step (1).
If MMCSD0_HOST_CONTROL2[15] PRESET_VALUE_ENA bit is set, these bits are set by Host Controller automatically as specified in the Preset Value register (MMCSD0_PRESET_VALUE0 - MMCSD0_PRESET_VALUE10).
(3) Set MMCSD0_CLOCK_CONTROL[0] INT_CLK_ENA bit.
(4) Check MMCSD0_CLOCK_CONTROL[1] INT_CLK_STABLE bit. Repeat this step until this status is 1. Clock will be stable in shorter time but timeout of this loop is defined as 150 ms.
(5) Set MMCSD0_CLOCK_CONTROL[3] PLL_ENA bit. This step does not affect Host Controllers which do not support MMCSD0_CLOCK_CONTROL[3] PLL_ENA bit.
(6) If MMCSD0_CLOCK_CONTROL[3] PLL_ENA bit is supported, PLL locked may be checked by this status (if MMCSD0_CLOCK_CONTROL[3] PLL_ENA bit is not supported, this status is supposed to indicate 1 by step (3)). Clock will be stable in shorter time but timeout of this loop is defined as 150 ms.