SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DDR32SS0 | 0F30 A26Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PI_NO_ZQ_INIT | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PI_PERIPHERAL_MRR_DATA_0 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PI_PERIPHERAL_MRR_DATA_0 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PI_PERIPHERAL_MRR_DATA_0 | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:25 | RESERVED | NONE | 0h | Reserved |
| 24 | PI_NO_ZQ_INIT | R/W | 0h | Disable ZQ operations during initialization. Set to 1 to disable. Reset Source: ctl_amod_g_rst_n |
| 23:0 | PI_PERIPHERAL_MRR_DATA_0 | R | 0h | Data and chip returned from memory mode register read requested by the READ_MODEREG parameter, Bits [15:0] define MRR data, [23:16] define the chip select. READ-ONLY Reset Source: ctl_amod_g_rst_n |