SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
CPSW PFC Global Tx Buffer Threshold Clear High
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0044h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PRI7 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PRI6 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PRI5 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PRI4 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | PRI7 | R/W | 0h | Priority Based Flow Control Global Buffer Usage Threshold for Priority 7 |
| 23:16 | PRI6 | R/W | 0h | Priority Based Flow Control Global Buffer Usage Threshold for Priority 6 |
| 15:8 | PRI5 | R/W | 0h | Priority Based Flow Control Global Buffer Usage Threshold for Priority 5 |
| 7:0 | PRI4 | R/W | 0h | Priority Based Flow Control Global Buffer Usage Threshold for Priority 4 |