SPRUJ83D December 2023 – January 2026 AM62P , AM62P-Q1
GICR_CTLR
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| GICSS0 | 0184 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| REDISTRIBUTOR_CONTROL_LPI_0__2_GICR_CTLR__31_1 | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | REDISTRIBUTOR_CONTROL_LPI_0__2_GICR_CTLR__3_1 | RESERVED | REDISTRIBUTOR_CONTROL_LPI_0__2_GICR_CTLR__0_1 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | REDISTRIBUTOR_CONTROL_LPI_0__2_GICR_CTLR__31_1 | R/W | 0h | Upstream Write Pending |
| 30:4 | RESERVED | NONE | 0h | Reserved |
| 3 | REDISTRIBUTOR_CONTROL_LPI_0__2_GICR_CTLR__3_1 | R/W | 0h | Register Write Pending |
| 2:1 | RESERVED | NONE | 0h | Reserved |
| 0 | REDISTRIBUTOR_CONTROL_LPI_0__2_GICR_CTLR__0_1 | R/W | 0h | Enable LPIs |